Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
H2L32T50-MV6AEB2 | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1584 lb-in 178.97 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L32T50-MV6AEB4 | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1584 lb-in 178.97 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L32T5-MV6AEB2 | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 159 lb-in 17.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L32T5-MV6AEB4 | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 159 lb-in 17.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L32T60-MV6AEB2 | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1903 lb-in 215.01 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L32T60-MV6AEB4 | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1903 lb-in 215.01 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L100-MV6AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3062 lb-in 345.96 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L100-MV6AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3062 lb-in 345.96 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L10-MV8AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 637 lb-in 71.97 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L10-MV8AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 637 lb-in 71.97 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L120-MV6AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3673 lb-in 414.99 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L120-MV6AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3673 lb-in 414.99 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L15-MV8AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 947 lb-in 107 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L15-MV8AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 947 lb-in 107 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L160-MV6AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 4903 lb-in 553.96 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L160-MV6AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 4903 lb-in 553.96 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L200-MV6AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 6125 lb-in 692.03 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L200-MV6AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 6125 lb-in 692.03 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L20-MV8AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1266 lb-in 143.04 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L20-MV8AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1266 lb-in 143.04 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L240-MV6AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 6762 lb-in 764 N·m | Rated Speed (rpm) - 7.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L240-MV6AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 6762 lb-in 764 N·m | Rated Speed (rpm) - 7.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L25-MV8AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1584 lb-in 178.97 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L25-MV8AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1584 lb-in 178.97 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L30-MV8AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1903 lb-in 215.01 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |