Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
F3S35N20-MV6AEB4 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 620 lb-in 70.05 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N15-MV6AEB4 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 460 lb-in 51.97 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N12-MV6AEB4 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 381 lb-in 43.05 N·m | Rated Speed (rpm) - 144 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N10-MV6AEB4 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 301 lb-in 34.01 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N7-MV6AEB4 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 221 lb-in 24.97 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N5-MV6AEB4 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 159 lb-in 17.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N240-MV6AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4903 lb-in 553.96 N·m | Rated Speed (rpm) - 7.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N200-MV6AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4903 lb-in 553.96 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N160-MV6AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4656 lb-in 526.06 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N120-MV6AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 3496 lb-in 394.99 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N100-MV6AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2903 lb-in 327.99 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N80-MV6AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N60-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1841 lb-in 208 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N50-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1531 lb-in 172.98 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N40-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1221 lb-in 137.95 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N30-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 921 lb-in 104.06 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N25-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 761 lb-in 85.98 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N20-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 620 lb-in 70.05 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N15-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 460 lb-in 51.97 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N12-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 381 lb-in 43.05 N·m | Rated Speed (rpm) - 144 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N10-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 301 lb-in 34.01 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N7-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 221 lb-in 24.97 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N5-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 159 lb-in 17.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N200-MV6AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 6479 lb-in 732.03 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N160-MV6AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 5178 lb-in 585.03 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |