Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
201 - 225 of 504 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Web Price

Return Policy

Add To Cart / Contact Sales
Sort by
- 10.63 in270 mm - Flange Mount - 2 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-5/8 in. - 3886 lb-in  439.06 N·m   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 2 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-5/8 in. - 3886 lb-in  439.06 N·m   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/4 in. - 1947 lb-in  219.98 N·m   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/4 in. - 1947 lb-in  219.98 N·m   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-5/8 in. - 3062 lb-in  345.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-5/8 in. - 3062 lb-in  345.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-5/8 in. - 3062 lb-in  345.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-5/8 in. - 3062 lb-in  345.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-5/8 in. - 3062 lb-in  345.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-5/8 in. - 3062 lb-in  345.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/4 in. - 1584 lb-in  178.97 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-1/4 in. - 1584 lb-in  178.97 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-1/4 in. - 1584 lb-in  178.97 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/4 in. - 1584 lb-in  178.97 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-1/4 in. - 1584 lb-in  178.97 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-1/4 in. - 1584 lb-in  178.97 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 8.35 in212.09 mm - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/2 in. - 4496 lb-in  507.98 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 8.35 in212.09 mm - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/2 in. - 4496 lb-in  507.98 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 2 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-3/8 in. - 3054 lb-in  345.05 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
201 - 225 of 504 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved