Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N7-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 221 lb-in 24.97 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N7-MV6AEB4 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 221 lb-in 24.97 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N25-MV9AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2248 lb-in 253.99 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N25-MV9AEB4 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2248 lb-in 253.99 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N80-MV6AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N80-MV6AEB4 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L25-MV9AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R25-MV9AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T25-MV9AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L25-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R25-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T25-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N40-MV8AEB2 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2443 lb-in 276.02 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S45N40-MV8AEB4 | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2443 lb-in 276.02 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3F40N25-MV9AEB2 | Frame Size - 10.63 in270 mm | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3F40N25-MV9AEB4 | Frame Size - 10.63 in270 mm | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N25-MV9AEB2 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
G3L40N25-MV9AEB4 | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L80-MV6AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40R80-MV6AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40T80-MV6AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L80-MV6AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40R80-MV6AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40T80-MV6AEB4 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L40L40-MV8AEB2 | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2452 lb-in 277.04 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |