Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
H2L50T120-MV8AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7346 lb-in 829.98 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T160-MV8AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 9825 lb-in 1110.07 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T200-MV8AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T240-MV8AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 7.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L80-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4903 lb-in 553.96 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L100-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 6125 lb-in 692.03 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L120-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7346 lb-in 829.98 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L160-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 9825 lb-in 1110.07 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L200-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L240-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 7.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R80-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4903 lb-in 553.96 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R100-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 6125 lb-in 692.03 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R120-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7346 lb-in 829.98 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R160-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 9825 lb-in 1110.07 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R200-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R240-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 7.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T80-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4903 lb-in 553.96 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T100-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 6125 lb-in 692.03 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T120-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7346 lb-in 829.98 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T160-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 9825 lb-in 1110.07 N·m | Rated Speed (rpm) - 11.25 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T200-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T240-MV8AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10887 lb-in 1230.06 N·m | Rated Speed (rpm) - 7.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L5-MV9AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 469 lb-in 52.99 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L10-MV9AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 929 lb-in 104.96 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50L15-MV9AEB2 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1390 lb-in 157.05 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |