Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
H2L50R30-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2788 lb-in 315 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R40-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 3594 lb-in 406.07 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R50-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4487 lb-in 506.96 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R60-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 5390 lb-in 608.99 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R80-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7187 lb-in 812.02 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R100-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 8940 lb-in 1010.08 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50R120-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10798 lb-in 1220.01 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T5-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 469 lb-in 52.99 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T10-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 929 lb-in 104.96 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T15-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1390 lb-in 157.05 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T20-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1859 lb-in 210.04 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T25-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2328 lb-in 263.03 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T30-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2788 lb-in 315 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T40-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 3594 lb-in 406.07 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T50-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4487 lb-in 506.96 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T60-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 5390 lb-in 608.99 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T80-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7187 lb-in 812.02 N·m | Rated Speed (rpm) - 22.50 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T100-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 8940 lb-in 1010.08 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
H2L50T120-MV9AEB4 | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10798 lb-in 1220.01 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N5-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 159 lb-in 17.96 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N7-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 221 lb-in 24.97 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N10-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 301 lb-in 34.01 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N12-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 381 lb-in 43.05 N·m | Rated Speed (rpm) - 144 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N15-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 460 lb-in 51.97 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |
F3S35N20-MV6AEB2 | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 620 lb-in 70.05 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Request Quote | Return Policy - This product non-cancelable, non-returnable. |
Add To Cart
Request Quote |