Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
476 - 500 of 504 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Web Price

Return Policy

Add To Cart / Contact Sales
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Left Shaft - 2 in. - 5390 lb-in  608.99 N·m   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Left Shaft - 2 in. - 7187 lb-in  812.02 N·m   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Left Shaft - 2 in. - 8940 lb-in  1010.08 N·m   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Left Shaft - 2 in. - 10798 lb-in  1220.01 N·m   - 15 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Right Shaft - 2 in. - 469 lb-in  52.99 N·m   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Right Shaft - 2 in. - 929 lb-in  104.96 N·m   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Right Shaft - 2 in. - 1390 lb-in  157.05 N·m   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 2 in. - 1859 lb-in  210.04 N·m   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Right Shaft - 2 in. - 2328 lb-in  263.03 N·m   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Right Shaft - 2 in. - 2788 lb-in  315 N·m   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Right Shaft - 2 in. - 3594 lb-in  406.07 N·m   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Right Shaft - 2 in. - 5390 lb-in  608.99 N·m   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Right Shaft - 2 in. - 7187 lb-in  812.02 N·m   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Right Shaft - 2 in. - 8940 lb-in  1010.08 N·m   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Right Shaft - 2 in. - 10798 lb-in  1220.01 N·m   - 15 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 2 in. - 469 lb-in  52.99 N·m   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 2 in. - 929 lb-in  104.96 N·m   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 2 in. - 1390 lb-in  157.05 N·m   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 2 in. - 1859 lb-in  210.04 N·m   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 2 in. - 2328 lb-in  263.03 N·m   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 2 in. - 2788 lb-in  315 N·m   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 2 in. - 3594 lb-in  406.07 N·m   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 2 in. - 4487 lb-in  506.96 N·m   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable. Add To Cart
Request Quote
476 - 500 of 504 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved