Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| G3K28N5-MV6AEB2 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 168 lb-in 18.98 N·m | Rated Speed (rpm) N/A 360 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N10-MV6AEB2 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 336 lb-in 37.96 N·m | Rated Speed (rpm) N/A 180 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N15-MV6AEB2 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 505 lb-in 57.06 N·m | Rated Speed (rpm) N/A 120 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N20-MV6AEB2 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 664 lb-in 75.02 N·m | Rated Speed (rpm) N/A 90 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N25-MV6AEB2 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 832 lb-in 94 N·m | Rated Speed (rpm) N/A 72 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N30-MV6AEB2 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 1009 lb-in 114 N·m | Rated Speed (rpm) N/A 60 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N40-MV6AEB2 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 40 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 1292 lb-in 145.98 N·m | Rated Speed (rpm) N/A 45 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N50-MV6AEB2 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 1620 lb-in 183.04 N·m | Rated Speed (rpm) N/A 36 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N60-MV6AEB2 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 1947 lb-in 219.98 N·m | Rated Speed (rpm) N/A 30 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N80-MV6AEB2 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 80 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 2593 lb-in 292.97 N·m | Rated Speed (rpm) N/A 22.50 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3F40N100-MV6AEB2 | Frame Size N/A 10.63 in270 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-5/8 in. | Rated Torque N/A 3239 lb-in 365.96 N·m | Rated Speed (rpm) N/A 18 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3F40N120-MV6AEB2 | Frame Size N/A 10.63 in270 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-5/8 in. | Rated Torque N/A 3886 lb-in 439.06 N·m | Rated Speed (rpm) N/A 15 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3F40N160-MV6AEB2 | Frame Size N/A 10.63 in270 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 160 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-5/8 in. | Rated Torque N/A 5178 lb-in 585.03 N·m | Rated Speed (rpm) N/A 11.25 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3F40N200-MV6AEB2 | Frame Size N/A 10.63 in270 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-5/8 in. | Rated Torque N/A 6479 lb-in 732.03 N·m | Rated Speed (rpm) N/A 9 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N5-MV6AEB4 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 168 lb-in 18.98 N·m | Rated Speed (rpm) N/A 360 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N10-MV6AEB4 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 336 lb-in 37.96 N·m | Rated Speed (rpm) N/A 180 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N15-MV6AEB4 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 505 lb-in 57.06 N·m | Rated Speed (rpm) N/A 120 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N20-MV6AEB4 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 664 lb-in 75.02 N·m | Rated Speed (rpm) N/A 90 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K28N25-MV6AEB4 | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Rated Torque N/A 832 lb-in 94 N·m | Rated Speed (rpm) N/A 72 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N30-MV6AEB4 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 1009 lb-in 114 N·m | Rated Speed (rpm) N/A 60 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N40-MV6AEB4 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 40 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 1292 lb-in 145.98 N·m | Rated Speed (rpm) N/A 45 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N50-MV6AEB4 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 1620 lb-in 183.04 N·m | Rated Speed (rpm) N/A 36 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N60-MV6AEB4 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 1947 lb-in 219.98 N·m | Rated Speed (rpm) N/A 30 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3K32N80-MV6AEB4 | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 80 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Rated Torque N/A 2593 lb-in 292.97 N·m | Rated Speed (rpm) N/A 22.50 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |
| G3F40N100-MV6AEB4 | Frame Size N/A 10.63 in270 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-5/8 in. | Rated Torque N/A 3239 lb-in 365.96 N·m | Rated Speed (rpm) N/A 18 | Brake Type N/A Power-Off Activated, Spring Close | QUOTE |
Add To Cart
Request Quote |