This category has 1,554 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
4RK25UCT2-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
4RK25UCT2-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.2 | Request Quote |
Add To Cart
Request Quote |
4RK25UCT2-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Request Quote |
Add To Cart
Request Quote |
4RK25UCT2-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 6.0 lb-in 0.68 N·m | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-6 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 7.1 lb-in 0.81 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-7.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 8.8 lb-in 1.0 N·m | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-9 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-12.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 15.0 lb-in 1.7 N·m | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-15 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 17.7 lb-in 2.0 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-18 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-25 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 30 lb-in 3.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 40 lb-in 4.6 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-50 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 57 lb-in 6.5 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-60 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 68 lb-in 7.7 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-75 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 85 lb-in 9.7 N·m | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-90 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 102 lb-in 11.6 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-100 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 114 lb-in 12.9 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-120 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 137 lb-in 15.5 N·m | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-150 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-180 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-250 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.2 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-300 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Request Quote |
Add To Cart
Request Quote |
4RK25UAT2-360 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Request Quote |
Add To Cart
Request Quote |