This category has 1,554 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
2RK6UCM-18 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 5.1 lb-in 0.58 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-18 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 5.1 lb-in 0.58 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-18A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 5.1 lb-in 0.58 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
2RK6UCM-18A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 5.1 lb-in 0.58 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
5RK40UCT2-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UAT2-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UAT2-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UCT2-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UC-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UA-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UA-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UC-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 47 lb-in 5.4 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UCM-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UAM-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UCM-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UAM-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Cable | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UAMT2-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UCMT2-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UAMT2-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
5RK40UCMT2-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Terminal Box | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
2RK6UCM-180A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-180A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-180 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
2RK6UCM-180 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 46 lb-in 5.2 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
3RK15UA-60A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 43 lb-in 4.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |