This category has 1,554 items. Only the first 1000 records are returned.
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
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||
2RK6UC-12.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 3.8 lb-in 0.44 N·m | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-15A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 4.6 lb-in 0.53 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-18A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 5.5 lb-in 0.63 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-25A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 7.7 lb-in 0.88 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-30A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 8.8 lb-in 1.0 N·m | Rated Speed (rpm) - 60 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-36A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 50 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-50A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 15.0 lb-in 1.7 N·m | Rated Speed (rpm) - 36 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-60A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 17.7 lb-in 2.0 N·m | Rated Speed (rpm) - 30 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-75A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 24 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-90A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 26 lb-in 3.0 N·m | Rated Speed (rpm) - 20 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-100A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 30 lb-in 3.4 N·m | Rated Speed (rpm) - 18 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-120A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 35 lb-in 4.0 N·m | Rated Speed (rpm) - 15 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-150A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 12 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-180A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 50 lb-in 5.7 N·m | Rated Speed (rpm) - 10 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-250A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 7.2 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-300A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 6 | Request Quote |
Add To Cart
Request Quote |
2RK6UC-360A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 53 lb-in 6 N·m | Rated Speed (rpm) - 5 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.41 lb-in 0.16 N·m | Rated Speed (rpm) - 360 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-6A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 1.68 lb-in 0.19 N·m | Rated Speed (rpm) - 300 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-7.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.1 lb-in 0.24 N·m | Rated Speed (rpm) - 240 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.5 lb-in 0.29 N·m | Rated Speed (rpm) - 200 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-12.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 3.6 lb-in 0.41 N·m | Rated Speed (rpm) - 144 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-15A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 4.3 lb-in 0.49 N·m | Rated Speed (rpm) - 120 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-18A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 5.1 lb-in 0.58 N·m | Rated Speed (rpm) - 100 | Request Quote |
Add To Cart
Request Quote |
2RK6UAM-25A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 7.1 lb-in 0.81 N·m | Rated Speed (rpm) - 72 | Request Quote |
Add To Cart
Request Quote |