This category has 1,554 items. Only the first 1000 records are returned.

Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
301 - 325 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Type

  • Lead Wire
  • Terminal Box
  • Cable

Electromagnetic Brake

  • Equipped
  • Not Equipped

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 250
  • 300
  • 360

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - 5.3 lb-in  0.61 N·m   - 240 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 9 :1 - 12 mm - 6.4 lb-in  0.73 N·m   - 200 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - 8.8 lb-in  1 N·m   - 144 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 15 :1 - 12 mm - 10.6 lb-in  1.2 N·m   - 120 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 18 :1 - 12 mm - 13.2 lb-in  1.5 N·m   - 100 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 25 :1 - 12 mm - 17.7 lb-in  2 N·m   - 72 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 30 :1 - 12 mm - 20 lb-in  2.3 N·m   - 60 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 36 :1 - 12 mm - 24 lb-in  2.8 N·m   - 50 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 50 :1 - 12 mm - 34 lb-in  3.9 N·m   - 36 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 60 :1 - 12 mm - 40 lb-in  4.6 N·m   - 30 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 75 :1 - 12 mm - 51 lb-in  5.8 N·m   - 24 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 90 :1 - 12 mm - 61 lb-in  7 N·m   - 20 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 100 :1 - 12 mm - 68 lb-in  7.7 N·m   - 18 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 120 :1 - 12 mm - 82 lb-in  9.3 N·m   - 15 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 150 :1 - 12 mm - 88 lb-in  10 N·m   - 12 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 180 :1 - 12 mm - 88 lb-in  10 N·m   - 10 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 250 :1 - 12 mm - 88 lb-in  10 N·m   - 7.2 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 300 :1 - 12 mm - 88 lb-in  10 N·m   - 6 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 360 :1 - 12 mm - 88 lb-in  10 N·m   - 5 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 5 :1 - 12 mm - 3.6 lb-in  0.41 N·m   - 360 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 6 :1 - 12 mm - 4.3 lb-in  0.49 N·m   - 300 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 7.5 :1 - 12 mm - 5.3 lb-in  0.61 N·m   - 240 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 9 :1 - 12 mm - 6.4 lb-in  0.73 N·m   - 200 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 12.5 :1 - 12 mm - 8.8 lb-in  1 N·m   - 144 Request Quote Add To Cart
Request Quote
- 2.76 in70 mm - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Lead Wire - Equipped - Parallel Shaft Gearhead - 15 :1 - 12 mm - 10.6 lb-in  1.2 N·m   - 120 Request Quote Add To Cart
Request Quote
301 - 325 of 1000 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved