---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
3IK15UA-75A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 60 lb-in 6.8 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-9 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 7.5 lb-in 0.85 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 62.37 oz-in²11.34 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-90 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 71 lb-in 8.1 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-90A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 71 lb-in 8.1 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-9A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 7.5 lb-in 0.85 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 62.37 oz-in²11.34 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-100 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 79 lb-in 9 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-100A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 79 lb-in 9 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-12.5 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 120.31 oz-in²21.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-12.5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 120.31 oz-in²21.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-120 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-120A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-15 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 173.25 oz-in²31.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-150 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-150A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-15A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 173.25 oz-in²31.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-18 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 249.48 oz-in²45.36 x10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-180 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-180A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-18A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 249.48 oz-in²45.36 x10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-25 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 481.25 oz-in²87.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-250 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-250A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-25A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 21 lb-in 2.4 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 481.25 oz-in²87.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-30 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 23 lb-in 2.7 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 693 oz-in²126 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-300 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |