---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
4IK25UCT2-36S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-36 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-18 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 249.48 oz-in²45.36 x10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-18 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 249.48 oz-in²45.36 x10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-18A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 249.48 oz-in²45.36 x10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-18A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 15 lb-in 1.7 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 249.48 oz-in²45.36 x10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-12.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-12.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-12.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-12.5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-12.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-12.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-12.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-12.5 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-12.5S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-12.5S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 16.8 lb-in 1.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 265.63 oz-in²48.4375 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 27.54 oz-in²5.022 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-9A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.9 lb-in 0.33 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 27.54 oz-in²5.022 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |