---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
5IK40UA-7.5 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-7.5A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-7.5A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-7.5 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-7.5 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-7.5 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-7.5 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-7.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-7.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UAT2-7.5S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-7.5S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UAT2-25S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-25S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-25A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-25A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-25 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-25 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-25 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-25 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-25A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UA-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UAT2-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |