---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
2IK6A-UA | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 0.34 oz-in²0.062 x 10-4 kg·m² | $77.00 |
Add To Cart
Request Quote |
2IK6A-UC | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.36 lb-in 0.041 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 0.34 oz-in²0.062 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15A-UA | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.93 lb-in 0.105 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 0.77 oz-in²0.14 x 10-4 kg·m² | $85.00 |
Add To Cart
Request Quote |
3IK15A-UC | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 6 mm | Rated Torque - 0.93 lb-in 0.105 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 0.77 oz-in²0.14 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25A-UA | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | $92.00 |
Add To Cart
Request Quote |
4IK25A-UAT2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | $119.00 |
Add To Cart
Request Quote |
4IK25A-UC | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25A-UCT2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25AS-UAT2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft) (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25AS-UCT2 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft) (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 8 mm | Rated Torque - 1.5 lb-in 0.17 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 1.7 oz-in²0.31 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40A-UA | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | $113.00 |
Add To Cart
Request Quote |
5IK40A-UAT2 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | $139.00 |
Add To Cart
Request Quote |
5IK40A-UC | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40A-UCT2 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60A-UA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.6 lb-in 0.405 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | $135.00 |
Add To Cart
Request Quote |
5IK60A-UAT2 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.6 lb-in 0.405 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | $161.00 |
Add To Cart
Request Quote |
5IK60A-UC | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.6 lb-in 0.405 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60A-UCT2 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 3.6 lb-in 0.405 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90A-UA | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5.18 lb-in 0.585 N·m | Rated Speed (rpm) - 1500 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | $157.00 |
Add To Cart
Request Quote |
5IK90A-UAT2 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5.18 lb-in 0.585 N·m | Rated Speed (rpm) - 1500 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | $183.00 |
Add To Cart
Request Quote |
5IK90A-UC | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5.35 lb-in 0.605 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90A-UCT2 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 12 mm | Rated Torque - 5.35 lb-in 0.605 N·m | Rated Speed (rpm) - 1450 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40AS-UAT2 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft) (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40AS-UCT2 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Round Shaft (Stainless Steel Shaft) (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 10 mm | Rated Torque - 2.3 lb-in 0.26 N·m | Rated Speed (rpm) - 1500 | Permissible Load Inertia - 6 oz-in²1.1 x; 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-25A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 33 lb-in 3.8 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 1062.50 oz-in²193.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |