---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
5IK40UCT2-250S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-300S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-30A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-30A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-30A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-30A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-30 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-30S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-30S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 38 lb-in 4.4 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 1530 oz-in²279 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-15A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 173.25 oz-in²31.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-15A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 173.25 oz-in²31.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-15 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 173.25 oz-in²31.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-15 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 173.25 oz-in²31.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-7.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-7.5A | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/8 in. | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UA-7.5 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
2IK6UC-7.5 | Frame Size - 2.36 in60 mm | Output Power - 6 W (1/125 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 10 mm | Rated Torque - 2.4 lb-in 0.28 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 19.13 oz-in²3.4875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 19.25 oz-in²3.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-5A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 19.25 oz-in²3.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-5 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 19.25 oz-in²3.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UC-5 | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 12 mm | Rated Torque - 4.1 lb-in 0.47 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 19.25 oz-in²3.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
3IK15UA-50A | Frame Size - 2.76 in70 mm | Output Power - 15 W (1/50 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1/2 in. | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 1925 oz-in²350 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |