---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
5IK40UC-6A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-6A | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UA-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UAT2-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UA-6A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UAT2-6A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UC-6A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UCT2-6A | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UA-6 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UAT2-6 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UC-6 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UCT2-6 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 19.4 lb-in 0.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-6A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-6A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-6A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-6A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-6 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-6 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-6 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-6 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UAT2-6S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-6S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-36A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 46 lb-in 5.3 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 2203.20 oz-in²401.76 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |