---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK60UC-25 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UCT2-25 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-25A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-25A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-25A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-25A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-25 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-25 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-25 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-25 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UAT2-25S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-25S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-15A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-15A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-15A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-15A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-15 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-15 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-15 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-15 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-15S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-15S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 20 lb-in 2.3 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 382.50 oz-in²69.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 42.50 oz-in²7.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 42.50 oz-in²7.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-5A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 6.8 lb-in 0.77 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 42.50 oz-in²7.75 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |