---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
4IK25UAT2-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-50A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 64 lb-in 7.3 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-60A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 77 lb-in 8.8 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-75A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 97 lb-in 11 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-360A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 360 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 5 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-50A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 64 lb-in 7.3 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-60A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 77 lb-in 8.8 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-75A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 97 lb-in 11 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-90A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 116 lb-in 13.2 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-100A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 129 lb-in 14.6 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-120A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-150A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-180A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-250A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-300A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 141 lb-in 16 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 4250 oz-in²775 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |