---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||
5IK90UA-30A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-30A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-30A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-30A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-30 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-30 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UC-30 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UCT2-30 | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UAT2-30S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-30S | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-18A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-18A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-18A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-18A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-18 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-18 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-18 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-18 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-18S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-18S | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft (Stainless Steel Shaft) Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 24 lb-in 2.8 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 550.80 oz-in²100.44 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-6A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 61.20 oz-in²11.16 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UAT2-6A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 61.20 oz-in²11.16 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UC-6A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 61.20 oz-in²11.16 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UCT2-6A | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 61.20 oz-in²11.16 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
4IK25UA-6 | Frame Size - 3.15 in80 mm | Output Power - 25 W (1/30 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 15 mm | Rated Torque - 8.1 lb-in 0.92 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 61.20 oz-in²11.16 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |