---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK40UC-15 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-18 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-30 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-36 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 7776 oz-in²1425.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-50 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 99 lb-in 11.2 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-60 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 118 lb-in 13.4 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-75 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 148 lb-in 16.8 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-90 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 177 lb-in 20.1 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-100 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 198 lb-in 22.4 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-120 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 220 lb-in 25.3 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-150 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-180 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-250 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UC-300 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-5 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 10.6 lb-in 1.2 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-6 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 12.3 lb-in 1.4 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-7.5 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 15.9 lb-in 1.8 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-9 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 18.5 lb-in 2.1 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-12.5 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 25 lb-in 2.9 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-15 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 30 lb-in 3.5 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-18 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 37 lb-in 4.2 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-25 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 49 lb-in 5.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-30 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 59 lb-in 6.7 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK40UCT2-36 | Frame Size - 3.54 in90 mm | Output Power - 40 W (1/19 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 70 lb-in 8 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 7776 oz-in²1425.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |