---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK90UAT2-12.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 58 lb-in 6.6 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-9A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-7.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-6A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UAT2-5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-180A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 10 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-150A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 12 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-120A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-100A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 18 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-90A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-75A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 310 lb-in 35.5 N·m | Rated Speed (rpm) - 24 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-60A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 260 lb-in 30.2 N·m | Rated Speed (rpm) - 30 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-50A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 220 lb-in 25.2 N·m | Rated Speed (rpm) - 36 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-36A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 160 lb-in 18.1 N·m | Rated Speed (rpm) - 50 | Permissible Load Inertia - 7776 oz-in²1425.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-30A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 133 lb-in 15.1 N·m | Rated Speed (rpm) - 60 | Permissible Load Inertia - 5400 oz-in²990 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-25A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 111 lb-in 12.6 N·m | Rated Speed (rpm) - 72 | Permissible Load Inertia - 3750 oz-in²687.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-18A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 80 lb-in 9.1 N·m | Rated Speed (rpm) - 100 | Permissible Load Inertia - 1944 oz-in²356.4 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-15A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 69 lb-in 7.9 N·m | Rated Speed (rpm) - 120 | Permissible Load Inertia - 1350 oz-in²247.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-12.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 58 lb-in 6.6 N·m | Rated Speed (rpm) - 144 | Permissible Load Inertia - 937.50 oz-in²171.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-9A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 41 lb-in 4.7 N·m | Rated Speed (rpm) - 200 | Permissible Load Inertia - 486 oz-in²89.1 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-7.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 34 lb-in 3.9 N·m | Rated Speed (rpm) - 240 | Permissible Load Inertia - 337.50 oz-in²61.875 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-6A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 28 lb-in 3.2 N·m | Rated Speed (rpm) - 300 | Permissible Load Inertia - 216 oz-in²39.6 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK90UA-5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Electromagnetic Brake - Not Equipped | Type - Lead Wire | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 23 lb-in 2.6 N·m | Rated Speed (rpm) - 360 | Permissible Load Inertia - 150 oz-in²27.5 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UCT2-300 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 6 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |
5IK60UCT2-250 | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Electromagnetic Brake - Not Equipped | Type - Terminal Box | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 250 :1 | Output Shaft Diameter - 18 mm | Rated Torque - 260 lb-in 30 N·m | Rated Speed (rpm) - 7.20 | Permissible Load Inertia - 15000 oz-in²2750 x 10-4 kg·m² | Request Quote |
Add To Cart
Request Quote |