Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
576 - 600 of 906 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Output Power

  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Electromagnetic Brake

  • Not Equipped

Type

  • Lead Wire
  • Terminal Box

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft (Stainless Steel Shaft) (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft (Stainless Steel Shaft) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Item #
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
Web Price

Add To Cart / Contact Sales
Sort by
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 300 :1 - 3/4 in. - 260 lb-in  30 N·m   - 6 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in  1.8 N·m   - 360 - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 6 :1 - 18 mm - 19.4 lb-in  0.2 N·m   - 300 - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 23 lb-in  2.7 N·m   - 240 - 337.50 oz-in²61.875 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 9 :1 - 18 mm - 29 lb-in  3.3 N·m   - 200 - 486 oz-in²89.1 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - 40 lb-in  4.6 N·m   - 144 - 937.50 oz-in²171.875 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 15 :1 - 18 mm - 48 lb-in  5.5 N·m   - 120 - 1350 oz-in²247.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 18 :1 - 18 mm - 58 lb-in  6.6 N·m   - 100 - 1944 oz-in²356.4 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 25 :1 - 18 mm - 76 lb-in  8.7 N·m   - 72 - 3750 oz-in²687.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 30 :1 - 18 mm - 92 lb-in  10.4 N·m   - 60 - 5400 oz-in²990 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 36 :1 - 18 mm - 110 lb-in  12.5 N·m   - 50 - 7776 oz-in²1425.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 50 :1 - 18 mm - 153 lb-in  17.4 N·m   - 36 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 60 :1 - 18 mm - 184 lb-in  20.9 N·m   - 30 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 75 :1 - 18 mm - 230 lb-in  26.1 N·m   - 24 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 90 :1 - 18 mm - 260 lb-in  30 N·m   - 20 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 100 :1 - 18 mm - 260 lb-in  30 N·m   - 18 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 120 :1 - 18 mm - 260 lb-in  30 N·m   - 15 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 150 :1 - 18 mm - 260 lb-in  30 N·m   - 12 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 180 :1 - 18 mm - 260 lb-in  30 N·m   - 10 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 250 :1 - 18 mm - 260 lb-in  30 N·m   - 7.20 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 300 :1 - 18 mm - 260 lb-in  30 N·m   - 6 - 15000 oz-in²2750 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in  1.8 N·m   - 360 - 150 oz-in²27.5 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 6 :1 - 18 mm - 19.4 lb-in  0.2 N·m   - 300 - 216 oz-in²39.6 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - 23 lb-in  2.7 N·m   - 240 - 337.50 oz-in²61.875 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 9 :1 - 18 mm - 29 lb-in  3.3 N·m   - 200 - 486 oz-in²89.1 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
576 - 600 of 906 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved