Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KII Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KII Series.
176 - 200 of 906 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 6 W (1/125 HP)
  • 15 W (1/50 HP)
  • 25 W (1/30 HP)
  • 40 W (1/19 HP)
  • 60 W (1/12 HP)
  • 90 W (1/8 HP)

Voltage (VAC)

  • Single-Phase 110/115 VAC
  • Single-Phase 220/230 VAC

Electromagnetic Brake

  • Not Equipped

Type

  • Lead Wire
  • Terminal Box

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Round Shaft (Stainless Steel Shaft) (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft (Stainless Steel Shaft) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 6
  • 7.5
  • 9
  • 12.5
  • 15
  • 18
  • 25
  • 30
  • 36
  • 50
  • 60
  • 75
  • 90
  • 100
  • 120
  • 150
  • 180
  • 250
  • 300
  • 360

Output Shaft

  • Imperial
  • Metric

Item #
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
Web Price

Add To Cart / Contact Sales
Sort by
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - 33 lb-in  3.8 N·m   - 72 - 1062.50 oz-in²193.75 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - 38 lb-in  4.4 N·m   - 60 - 1530 oz-in²279 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - 46 lb-in  5.3 N·m   - 50 - 2203.20 oz-in²401.76 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - 64 lb-in  7.3 N·m   - 36 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - 77 lb-in  8.8 N·m   - 30 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 75 :1 - 5/8 in. - 97 lb-in  11 N·m   - 24 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - 116 lb-in  13.2 N·m   - 20 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - 129 lb-in  14.6 N·m   - 18 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - 141 lb-in  16 N·m   - 15 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - 141 lb-in  16 N·m   - 12 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - 141 lb-in  16 N·m   - 10 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 250 :1 - 5/8 in. - 141 lb-in  16 N·m   - 7.20 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 300 :1 - 5/8 in. - 141 lb-in  16 N·m   - 6 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Lead Wire - Parallel Shaft Gearhead - 360 :1 - 5/8 in. - 141 lb-in  16 N·m   - 5 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - 6.8 lb-in  0.77 N·m   - 360 - 42.50 oz-in²7.75 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - 8.1 lb-in  0.92 N·m   - 300 - 61.20 oz-in²11.16 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - 9.7 lb-in  1.1 N·m   - 240 - 95.63 oz-in²17.4375 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - 12.3 lb-in  1.4 N·m   - 200 - 137.70 oz-in²25.11 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 12.5 :1 - 5/8 in. - 16.8 lb-in  1.9 N·m   - 144 - 265.63 oz-in²48.4375 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - 20 lb-in  2.3 N·m   - 120 - 382.50 oz-in²69.75 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - 24 lb-in  2.8 N·m   - 100 - 550.80 oz-in²100.44 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - 33 lb-in  3.8 N·m   - 72 - 1062.50 oz-in²193.75 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - 38 lb-in  4.4 N·m   - 60 - 1530 oz-in²279 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - 46 lb-in  5.3 N·m   - 50 - 2203.20 oz-in²401.76 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
- 3.15 in80 mm - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Not Equipped - Terminal Box - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - 64 lb-in  7.3 N·m   - 36 - 4250 oz-in²775 x 10-4 kg·m² Request Quote Add To Cart
Request Quote
176 - 200 of 906 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved