Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
ASX Series All-in-one Closed Loop Stepper Motors (DC Input) (Legacy)
Legacy / Discontinued Products
The ASX series is a closed loop AlphaStep based motor consisting of motor, driver and controller. The AlphaStep controller and drive have been combined with the motor and feedback device, creating this all-in-one solution. With the AlphaStep technology, the motor does not lose synchronism even when subjected to abrupt load fluctuation or acceleration. The built-in rotor position detection sensor constantly monitors the motor movement. If synchronism is about to be lost, closed loop control is used.
- No Hunting or Gain tuning
- Closed loop
- RS-232 communications
- GUI software available
- Resolution - 0.72º ~ 0.036º (Microstep)
- 12~48 VDC power supply input
- RoHS compliant
Learn More
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Power Supply |
Learn More |
Web Price |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|
| ASX66A-1 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Power Supply - 12 ~ 48 VDC | Learn More - Learn More | Request Quote | List Price - | Request Quote |
| ASX66A-2 | Frame Size - 2.36 in60 mm |
Speed-Torque Characteristics
![]() Speed - Torque Characteristics |
Holding Torque - 142 oz-in1 N·m | Power Supply - 12 ~ 48 VDC | Learn More - Learn More | Request Quote | List Price - | Request Quote |