The BLV Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-2A control module, the BLV Series can also provide communication control through I/O or RS-485.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BLV620K5S-1 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 25 lb-in2.9 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 20 ~ 800 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K5S-2 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 25 lb-in2.9 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 20 ~ 800 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K10S-1 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 52 lb-in5.9 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 10 ~ 400 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K10S-2 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 52 lb-in5.9 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 10 ~ 400 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K15S-1 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 77 lb-in8.8 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 6.7 ~ 267 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K15S-2 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 77 lb-in8.8 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 6.7 ~ 267 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K20S-1 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 103 lb-in11.70 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 5 ~ 200 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K20S-2 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 103 lb-in11.70 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 5 ~ 200 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K30S-1 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 148 lb-in16.80 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 3.3 ~ 133 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K30S-2 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 148 lb-in16.80 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 3.3 ~ 133 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K50S-1 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 240 lb-in28.80 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 2 ~ 80 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K50S-2 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 240 lb-in28.80 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 2 ~ 80 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K100S-1 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 460 lb-in52.7 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 1 ~ 40 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K100S-2 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 460 lb-in52.7 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 1 ~ 40 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K200S-1 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 610 lb-in70 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 0.5 ~ 20 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K200S-2 | Motor Frame Size N/A 4.33 in.110 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Output Shaft Diameter N/A 22 mm | Rated Torque N/A 610 lb-in70 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 0.5 ~ 20 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K10F-1 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 48 lb-in5.50 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 10 ~ 400 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K10F-2 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 10 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 48 lb-in5.50 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 10 ~ 400 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K15F-1 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 73 lb-in8.3 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 6.7 ~ 267 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K15F-2 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 15 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 73 lb-in8.3 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 6.7 ~ 267 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K20F-1 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 98 lb-in11.1 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 5 ~ 200 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K20F-2 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 20 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 98 lb-in11.1 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 5 ~ 200 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K30F-1 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 146 lb-in16.60 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 3.3 ~ 133 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K30F-2 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 30 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 146 lb-in16.60 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 2 m (6.6 ft) | Variable Speed Range (r/min) N/A 3.3 ~ 133 | List Price N/A |
Add To Cart
Request Quote |
| BLV620K50F-1 | Motor Frame Size N/A 4.09 in.104 mm | Output Power N/A 200 W (1/4 HP) | Power Supply N/A 24 VDC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 50 :1 | Output Shaft Diameter N/A 25 mm | Rated Torque N/A 240 lb-in27.60 N·m | Electromagnetic Brake N/A Not Equipped | Cable Length (Included) N/A 1 m (3.3 ft) | Variable Speed Range (r/min) N/A 2 ~ 80 | List Price N/A |
Add To Cart
Request Quote |