Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Length (Included) |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BLV620KA-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.75 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 100 ~ 4000 | List Price - |
Add To Cart
Request Quote |
BLV620KA-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.75 lb-in0.65 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 100 ~ 4000 | List Price - |
Add To Cart
Request Quote |
BLV620KMA-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.75 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 100 ~ 4000 | List Price - |
Add To Cart
Request Quote |
BLV620KMA-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 5.75 lb-in0.65 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 100 ~ 4000 | List Price - |
Add To Cart
Request Quote |
BLV640NA-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 100 ~ 4000 | List Price - |
Add To Cart
Request Quote |
BLV640NA-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 100 ~ 4000 | List Price - |
Add To Cart
Request Quote |
BLV640NMA-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 100 ~ 4000 | List Price - |
Add To Cart
Request Quote |
BLV640NMA-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Output Shaft Diameter - 14 mm | Rated Torque - 11.5 lb-in1.3 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 100 ~ 4000 | List Price - |
Add To Cart
Request Quote |
BLV620K5S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV620K5S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV620KM5S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV620KM5S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640N5S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640N5S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640N5F-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640N5F-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640NM5S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640NM5S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640NM5F-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV640NM5F-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - 48 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 20 ~ 800 | List Price - |
Add To Cart
Request Quote |
BLV620K10S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620K10S-2 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620K10F-1 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620K10F-2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | Cable Length (Included) - 2 m (6.6 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLV620KM10S-1 | Motor Frame Size - 4.33 in.110 mm | Output Power - 200 W (1/4 HP) | Power Supply - 24 VDC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | Cable Length (Included) - 1 m (3.3 ft) | Variable Speed Range (r/min) - 10 ~ 400 | List Price - |
Add To Cart
Request Quote |