Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BX460AM-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX460C-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX460CM-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX5120A-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 260 | List Price - |
Add To Cart
Request Quote |
BX5120AM-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 260 | List Price - |
Add To Cart
Request Quote |
BX5120C-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 260 | List Price - |
Add To Cart
Request Quote |
BX5120CM-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 260 | List Price - |
Add To Cart
Request Quote |
BX6200A-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 350 | List Price - |
Add To Cart
Request Quote |
BX6200AM-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 350 | List Price - |
Add To Cart
Request Quote |
BX6200C-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 350 | List Price - |
Add To Cart
Request Quote |
BX6200CM-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 350 | List Price - |
Add To Cart
Request Quote |
BX6400S-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 4.09 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 350 | List Price - |
Add To Cart
Request Quote |
BX6400SM-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 4.09 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 350 | List Price - |
Add To Cart
Request Quote |