Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BX460A-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX460A-50 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.06 ~ 60 | Rated Torque (lb-in) - 79 | List Price - |
Add To Cart
Request Quote |
BX460A-100 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.03 ~ 30 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX460A-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX460AM-5 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 | Rated Torque (lb-in) - 8.4 | List Price - |
Add To Cart
Request Quote |
BX460AM-10 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.3 ~ 300 | Rated Torque (lb-in) - 16.80 | List Price - |
Add To Cart
Request Quote |
BX460AM-15 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 | Rated Torque (lb-in) - 24 | List Price - |
Add To Cart
Request Quote |
BX460AM-20 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.15 ~ 150 | Rated Torque (lb-in) - 33 | List Price - |
Add To Cart
Request Quote |
BX460AM-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX460AM-50 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.06 ~ 60 | Rated Torque (lb-in) - 79 | List Price - |
Add To Cart
Request Quote |
BX460AM-100 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.03 ~ 30 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX460AM-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX460C-5 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 | Rated Torque (lb-in) - 8.4 | List Price - |
Add To Cart
Request Quote |
BX460C-10 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.3 ~ 300 | Rated Torque (lb-in) - 16.80 | List Price - |
Add To Cart
Request Quote |
BX460C-15 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 | Rated Torque (lb-in) - 24 | List Price - |
Add To Cart
Request Quote |
BX460C-20 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.15 ~ 150 | Rated Torque (lb-in) - 33 | List Price - |
Add To Cart
Request Quote |
BX460C-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX460C-50 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.06 ~ 60 | Rated Torque (lb-in) - 79 | List Price - |
Add To Cart
Request Quote |
BX460C-100 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.03 ~ 30 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX460C-200 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.015 ~ 15 | Rated Torque (lb-in) - 141 | List Price - |
Add To Cart
Request Quote |
BX460CM-5 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.6 ~ 600 | Rated Torque (lb-in) - 8.4 | List Price - |
Add To Cart
Request Quote |
BX460CM-10 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.3 ~ 300 | Rated Torque (lb-in) - 16.80 | List Price - |
Add To Cart
Request Quote |
BX460CM-15 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.2 ~ 200 | Rated Torque (lb-in) - 24 | List Price - |
Add To Cart
Request Quote |
BX460CM-20 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.15 ~ 150 | Rated Torque (lb-in) - 33 | List Price - |
Add To Cart
Request Quote |
BX460CM-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |