The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 1/25 HP (30 W) to 1/2 HP (400 W)
  • Rated torque from 0.88 lb-in to 610 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
251 - 275 of 288 | Results Per Page | View |
« 11 12 

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Variable Speed Range (r/min)

Rated Torque (lb-in)

List Price

Add To Cart / Contact Sales
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - Not Equipped - 0.06 ~ 60 - 200 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 50 :1 - Equipped - 0.06 ~ 60 - 200 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - Not Equipped - 0.03 ~ 30 - 350 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 100 :1 - Equipped - 0.03 ~ 30 - 350 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - Not Equipped - 0.015 ~ 15 - 350 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Parallel Shaft Gearhead - 200 :1 - Equipped - 0.015 ~ 15 - 350 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - Not Equipped - 0.6 ~ 600 - 23 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - Equipped - 0.6 ~ 600 - 23 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - Not Equipped - 0.3 ~ 300 - 46 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - Equipped - 0.3 ~ 300 - 46 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - Not Equipped - 0.2 ~ 200 - 69 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 15 :1 - Equipped - 0.2 ~ 200 - 69 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - Not Equipped - 0.15 ~ 150 - 83 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 20 :1 - Equipped - 0.15 ~ 150 - 83 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - Not Equipped - 0.1 ~ 100 - 125 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 30 :1 - Equipped - 0.1 ~ 100 - 125 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - Not Equipped - 0.06 ~ 60 - 200 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 50 :1 - Equipped - 0.06 ~ 60 - 200 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - Not Equipped - 0.03 ~ 30 - 350 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 100 :1 - Equipped - 0.03 ~ 30 - 350 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - Not Equipped - 0.015 ~ 15 - 350 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 200 :1 - Equipped - 0.015 ~ 15 - 350 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - Not Equipped - 0.6 ~ 600 - 46 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 5 :1 - Equipped - 0.6 ~ 600 - 46 - Add To Cart
Request Quote
- Brushless Motor System - 4.09 in. sq. - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Parallel Shaft Gearhead - 10 :1 - Not Equipped - 0.3 ~ 300 - 92 - Add To Cart
Request Quote
251 - 275 of 288 | Results Per Page | View |
« 11 12 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved