Item # |
Item Name |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Variable Speed Range (r/min) |
Rated Torque (lb-in) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
BX460C-30 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX460CM-30 | - Brushless Speed Control System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX5120A-30 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 95 | List Price - |
Add To Cart
Request Quote |
BX5120AM-30 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 95 | List Price - |
Add To Cart
Request Quote |
BX5120C-30 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 95 | List Price - |
Add To Cart
Request Quote |
BX5120CM-30 | - Brushless Speed Control System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 95 | List Price - |
Add To Cart
Request Quote |
BX6200A-30 | - Brushless Speed Control System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 125 | List Price - |
Add To Cart
Request Quote |
BX6200AM-30 | - Brushless Speed Control System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 125 | List Price - |
Add To Cart
Request Quote |
BX6200C-30 | - Brushless Speed Control System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 125 | List Price - |
Add To Cart
Request Quote |
BX6200CM-30 | - Brushless Speed Control System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 125 | List Price - |
Add To Cart
Request Quote |
BX6400S-30 | - Brushless Speed Control System | Motor Frame Size - 4.09 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 250 | List Price - |
Add To Cart
Request Quote |
BX6400SM-30 | - Brushless Speed Control System | Motor Frame Size - 4.09 in. sq. | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 1 ~ 100 | Rated Torque (lb-in) - 250 | List Price - |
Add To Cart
Request Quote |
BX230A-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 23 | List Price - |
Add To Cart
Request Quote |
BX230AM-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 23 | List Price - |
Add To Cart
Request Quote |
BX230C-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 23 | List Price - |
Add To Cart
Request Quote |
BX230CM-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 2.36 in. sq. | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 23 | List Price - |
Add To Cart
Request Quote |
BX460A-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX460AM-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX460C-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX460CM-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.15 in. sq. | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 47 | List Price - |
Add To Cart
Request Quote |
BX5120A-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 95 | List Price - |
Add To Cart
Request Quote |
BX5120AM-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 95 | List Price - |
Add To Cart
Request Quote |
BX5120C-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 95 | List Price - |
Add To Cart
Request Quote |
BX5120CM-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 3.54 in. sq. | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase/Three-Phase 200-230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 95 | List Price - |
Add To Cart
Request Quote |
BX6200A-30 / OPX-1A | - Brushless Motor System | Motor Frame Size - 4.09 in. sq. | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Electromagnetic Brake - Not Equipped | Variable Speed Range (r/min) - 0.1 ~ 100 | Rated Torque (lb-in) - 125 | List Price - |
Add To Cart
Request Quote |