COMPANY HEADER

The BX Series brushless speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.

  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 1/25 HP (30 W) to 1/2 HP (400 W)
  • Rated torque from 0.88 lb-in to 610 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
1 - 25 of 288 | Results Per Page | View |
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Electromagnetic Brake

Variable Speed Range (r/min)

Rated Torque (lb-in)

List Price

Add To Cart/Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Not Equipped N/A 6 ~ 600 N/A 4.10 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A Not Equipped N/A 3 ~ 300 N/A 8.4 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A Not Equipped N/A 2 ~ 200 N/A 12.50 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A Not Equipped N/A 1.5 ~ 150 N/A 16.80 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A Not Equipped N/A 1 ~ 100 N/A 23 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A Not Equipped N/A 0.6 ~ 60 N/A 39 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A Not Equipped N/A 0.3 ~ 30 N/A 53 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A Not Equipped N/A 0.15 ~ 15 N/A 53 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Equipped N/A 6 ~ 600 N/A 4.10 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A Equipped N/A 3 ~ 300 N/A 8.4 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A Equipped N/A 2 ~ 200 N/A 12.50 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A Equipped N/A 1.5 ~ 150 N/A 16.80 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A Equipped N/A 1 ~ 100 N/A 23 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A Equipped N/A 0.6 ~ 60 N/A 39 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A Equipped N/A 0.3 ~ 30 N/A 53 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase 100-115 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A Equipped N/A 0.15 ~ 15 N/A 53 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Not Equipped N/A 6 ~ 600 N/A 4.10 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 10 :1 N/A Not Equipped N/A 3 ~ 300 N/A 8.4 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 15 :1 N/A Not Equipped N/A 2 ~ 200 N/A 12.50 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 20 :1 N/A Not Equipped N/A 1.5 ~ 150 N/A 16.80 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 30 :1 N/A Not Equipped N/A 1 ~ 100 N/A 23 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 50 :1 N/A Not Equipped N/A 0.6 ~ 60 N/A 39 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 100 :1 N/A Not Equipped N/A 0.3 ~ 30 N/A 53 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 200 :1 N/A Not Equipped N/A 0.15 ~ 15 N/A 53 N/A Add To Cart
Request Quote
N/A Brushless Speed Control System N/A 2.36 in. sq. N/A 30 W (1/25 HP) N/A Single-Phase/Three-Phase 200-230 VAC N/A Parallel Shaft Gearhead N/A 5 :1 N/A Equipped N/A 6 ~ 600 N/A 4.10 N/A Add To Cart
Request Quote
1 - 25 of 288 | Results Per Page | View |
 1 2 3 4 5 »