Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Variable Speed Range (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
BLU220A-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |
BLU220A-15FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |
BLU220A-20FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
BLU220A-30FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
BLU220A-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU220A-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU220A-200FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU220C-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLU220C-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |
BLU220C-15FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |
BLU220C-20FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
BLU220C-30FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
BLU220C-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU220C-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU220C-200FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Single-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU220S-5FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLU220S-10FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |
BLU220S-15FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 6.7 ~ 133.3 | List Price - |
Add To Cart
Request Quote |
BLU220S-20FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 15 lb-in1.7 N·m | Variable Speed Range (r/min) - 5 ~ 100 | List Price - |
Add To Cart
Request Quote |
BLU220S-30FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 3.3 ~ 66.7 | List Price - |
Add To Cart
Request Quote |
BLU220S-50FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 2 ~ 40 | List Price - |
Add To Cart
Request Quote |
BLU220S-100FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1 ~ 20 | List Price - |
Add To Cart
Request Quote |
BLU220S-200FR | Motor Frame Size - 2.36 in.60 mm | Output Power - 20 W (1/38 HP) | Power Supply - Three-Phase 200-230 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 150 lb-in17 N·m | Variable Speed Range (r/min) - .5 ~ 10 | List Price - |
Add To Cart
Request Quote |
BLU440A-5 | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) - 20 ~ 400 | List Price - |
Add To Cart
Request Quote |
BLU440A-10 | Motor Frame Size - 3.15 in.80 mm | Output Power - 40 W (1/19 HP) | Power Supply - Single-Phase 100-115 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 10 ~ 200 | List Price - |
Add To Cart
Request Quote |