The BLU Series consists of models with an output rating of 20,40 or 90 W, all combining an energy-saving, slim, compact brushless motor with panel-installation type driver. Choose a parallel shaft gearhead, or a hollow shaft flat gearhead that saves installation space on your equipment.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Variable Speed Range (r/min) |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| BLU220A-5 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque N/A 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) N/A 20 ~ 400 | List Price N/A |
Add To Cart
Request Quote |
| BLU220A-10 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque N/A 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) N/A 10 ~ 200 | List Price N/A |
Add To Cart
Request Quote |
| BLU220A-15 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque N/A 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) N/A 6.7 ~ 133.3 | List Price N/A |
Add To Cart
Request Quote |
| BLU220A-20 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque N/A 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) N/A 5 ~ 100 | List Price N/A |
Add To Cart
Request Quote |
| BLU220A-30 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque N/A 23 lb-in2.6 N·m | Variable Speed Range (r/min) N/A 3.3 ~ 66.7 | List Price N/A |
Add To Cart
Request Quote |
| BLU220A-50 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque N/A 38 lb-in4.3 N·m | Variable Speed Range (r/min) N/A 2 ~ 40 | List Price N/A |
Add To Cart
Request Quote |
| BLU220A-100 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A 1 ~ 20 | List Price N/A |
Add To Cart
Request Quote |
| BLU220A-200 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A .5 ~ 10 | List Price N/A |
Add To Cart
Request Quote |
| BLU220C-5 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque N/A 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) N/A 20 ~ 400 | List Price N/A |
Add To Cart
Request Quote |
| BLU220C-10 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque N/A 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) N/A 10 ~ 200 | List Price N/A |
Add To Cart
Request Quote |
| BLU220C-15 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque N/A 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) N/A 6.7 ~ 133.3 | List Price N/A |
Add To Cart
Request Quote |
| BLU220C-20 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque N/A 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) N/A 5 ~ 100 | List Price N/A |
Add To Cart
Request Quote |
| BLU220C-30 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque N/A 23 lb-in2.6 N·m | Variable Speed Range (r/min) N/A 3.3 ~ 66.7 | List Price N/A |
Add To Cart
Request Quote |
| BLU220C-50 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque N/A 38 lb-in4.3 N·m | Variable Speed Range (r/min) N/A 2 ~ 40 | List Price N/A |
Add To Cart
Request Quote |
| BLU220C-100 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A 1 ~ 20 | List Price N/A |
Add To Cart
Request Quote |
| BLU220C-200 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A .5 ~ 10 | List Price N/A |
Add To Cart
Request Quote |
| BLU220S-5 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Three-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque N/A 3.90 lb-in0.45 N·m | Variable Speed Range (r/min) N/A 20 ~ 400 | List Price N/A |
Add To Cart
Request Quote |
| BLU220S-10 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Three-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Rated Torque N/A 7.9 lb-in0.9 N·m | Variable Speed Range (r/min) N/A 10 ~ 200 | List Price N/A |
Add To Cart
Request Quote |
| BLU220S-15 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Three-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Rated Torque N/A 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) N/A 6.7 ~ 133.3 | List Price N/A |
Add To Cart
Request Quote |
| BLU220S-20 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Three-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Rated Torque N/A 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) N/A 5 ~ 100 | List Price N/A |
Add To Cart
Request Quote |
| BLU220S-30 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Three-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Rated Torque N/A 23 lb-in2.6 N·m | Variable Speed Range (r/min) N/A 3.3 ~ 66.7 | List Price N/A |
Add To Cart
Request Quote |
| BLU220S-50 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Three-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Rated Torque N/A 38 lb-in4.3 N·m | Variable Speed Range (r/min) N/A 2 ~ 40 | List Price N/A |
Add To Cart
Request Quote |
| BLU220S-100 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Three-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Rated Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A 1 ~ 20 | List Price N/A |
Add To Cart
Request Quote |
| BLU220S-200 | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Three-Phase 200-230 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Rated Torque N/A 53 lb-in6 N·m | Variable Speed Range (r/min) N/A .5 ~ 10 | List Price N/A |
Add To Cart
Request Quote |
| BLU220A-5FR | Motor Frame Size N/A 2.36 in.60 mm | Output Power N/A 20 W (1/38 HP) | Power Supply N/A Single-Phase 100-115 VAC | Shaft/Gear Type N/A Hollow Shaft Flat Gearhead | Gear Ratio (X:1) N/A 5 :1 | Rated Torque N/A 3.5 lb-in0.4 N·m | Variable Speed Range (r/min) N/A 20 ~ 400 | List Price N/A |
Add To Cart
Request Quote |