As informações abaixo estão em inglês
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
51 - 75 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
Sort by
- 7.80 in198.12 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-1/4 in. - Terminal Box - 1620 lb-in  183 N·m   - 34 - Power-Off Activated Brake - IP44 - Request Quote
- 7.80 in198.12 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/4 in. - Terminal Box - 1944 lb-in  219.6 N·m   - 28 - Power-Off Activated Brake - IP44 - Request Quote
- 7.80 in198.12 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-1/4 in. - Terminal Box - 2593 lb-in  293 N·m   - 21 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - Terminal Box - 3241 lb-in  366.2 N·m   - 17 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 1-5/8 in. - Terminal Box - 3889 lb-in  439.4 N·m   - 14 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 1-5/8 in. - Terminal Box - 5185 lb-in  585.8 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 1-5/8 in. - Terminal Box - 6481 lb-in  732.3 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Request Quote
- 7.80 in198.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/4 in. - Terminal Box - 338 lb-in  38.2 N·m   - 340 - Power-Off Activated Brake - IP44 - Request Quote
- 7.80 in198.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/4 in. - Terminal Box - 668 lb-in  75.5 N·m   - 170 - Power-Off Activated Brake - IP44 - Request Quote
- 7.80 in198.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-1/4 in. - Terminal Box - 1006 lb-in  113.7 N·m   - 113 - Power-Off Activated Brake - IP44 - Request Quote
- 7.80 in198.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-1/4 in. - Terminal Box - 1335 lb-in  150.8 N·m   - 85 - Power-Off Activated Brake - IP44 - Request Quote
- 7.80 in198.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-1/4 in. - Terminal Box - 1673 lb-in  189 N·m   - 68 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-5/8 in. - Terminal Box - 2003 lb-in  226.3 N·m   - 57 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-5/8 in. - Terminal Box - 2592 lb-in  292.9 N·m   - 42 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-5/8 in. - Terminal Box - 3234 lb-in  365.4 N·m   - 34 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-5/8 in. - Terminal Box - 3884 lb-in  438.8 N·m   - 28 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-5/8 in. - Terminal Box - 5176 lb-in  584.8 N·m   - 21 - Power-Off Activated Brake - IP44 - Request Quote
- 10.43 in264.92 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 6476 lb-in  731.7 N·m   - 17 - Power-Off Activated Brake - IP44 - Request Quote
- 10.43 in264.92 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 7768 lb-in  877.7 N·m   - 14 - Power-Off Activated Brake - IP44 - Request Quote
- 10.43 in264.92 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 10317 lb-in  1165.7 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Request Quote
- 10.43 in264.92 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-5/8 in. - Terminal Box - 494 lb-in  55.8 N·m   - 340 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-5/8 in. - Terminal Box - 980 lb-in  110.7 N·m   - 170 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-5/8 in. - Terminal Box - 1474 lb-in  166.5 N·m   - 113 - Power-Off Activated Brake - IP44 - Request Quote
- 9.06 in230.12 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-5/8 in. - Terminal Box - 1959 lb-in  221.3 N·m   - 85 - Power-Off Activated Brake - IP44 - Request Quote
51 - 75 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados