As informações abaixo estão em inglês

Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available

1 - 25 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
- 5.51 in139.95 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 7/8 in. - Terminal Box - 89 lb-in  10.1 N·m   - 340 - Power-Off Activated Brake - IP44 - Request Quote
- 5.51 in139.95 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 7/8 in. - Terminal Box - 178 lb-in  20.1 N·m   - 170 - Power-Off Activated Brake - IP44 - Request Quote
- 5.51 in139.95 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 7/8 in. - Terminal Box - 268 lb-in  30.3 N·m   - 113 - Power-Off Activated Brake - IP44 - Request Quote
- 5.51 in139.95 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 7/8 in. - Terminal Box - 357 lb-in  40.3 N·m   - 85 - Power-Off Activated Brake - IP44 - Request Quote
- 5.51 in139.95 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 7/8 in. - Terminal Box - 446 lb-in  50.4 N·m   - 68 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-1/8 in. - Terminal Box - 535 lb-in  60.4 N·m   - 57 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-1/8 in. - Terminal Box - 691 lb-in  78.1 N·m   - 42 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-1/8 in. - Terminal Box - 864 lb-in  97.6 N·m   - 34 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/8 in. - Terminal Box - 1037 lb-in  117.2 N·m   - 28 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-1/8 in. - Terminal Box - 1383 lb-in  156.3 N·m   - 21 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-1/4 in. - Terminal Box - 1728 lb-in  195.2 N·m   - 17 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 1-1/4 in. - Terminal Box - 2074 lb-in  234.3 N·m   - 14 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 1-1/4 in. - Terminal Box - 2765 lb-in  312.4 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 1-1/4 in. - Terminal Box - 3457 lb-in  390.6 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/8 in. - Terminal Box - 167 lb-in  18.9 N·m   - 340 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/8 in. - Terminal Box - 335 lb-in  37.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-1/8 in. - Terminal Box - 502 lb-in  56.7 N·m   - 113 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-1/8 in. - Terminal Box - 669 lb-in  75.6 N·m   - 85 - Power-Off Activated Brake - IP44 - Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-1/8 in. - Terminal Box - 837 lb-in  94.6 N·m   - 68 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-1/4 in. - Terminal Box - 1004 lb-in  113.4 N·m   - 57 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-1/4 in. - Terminal Box - 1296 lb-in  146.4 N·m   - 42 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-1/4 in. - Terminal Box - 1620 lb-in  183 N·m   - 34 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-1/4 in. - Terminal Box - 1944 lb-in  219.6 N·m   - 28 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-1/4 in. - Terminal Box - 2593 lb-in  293 N·m   - 21 - Power-Off Activated Brake - IP44 - Request Quote
- 7.79 in197.87 mm - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/4 in. - Terminal Box - 338 lb-in  38.2 N·m   - 340 - Power-Off Activated Brake - IP44 - Request Quote
1 - 25 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados