Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||||||||
H2L50T015-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 1396 lb-in 157.7 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40T015-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 954 lb-in 107.8 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32T015-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 476 lb-in 53.8 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28T015-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 254 lb-in 28.7 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3L40N015-BBR4S | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1474 lb-in 166.5 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3L32N015-BBP4S | Frame Size - 7.80 in198.12 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1006 lb-in 113.7 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3L28N015-BBM4S | Frame Size - 6.57 in166.88 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 502 lb-in 56.7 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3L22N015-BBL4A | Frame Size - 5.47 in138.94 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Type - Terminal Box | Rated Torque - 268 lb-in 30.3 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3K32N015-BBP4S | Frame Size - 7.79 in197.87 mm | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1006 lb-in 113.7 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3K28N015-BBM4S | Frame Size - 6.45 in163.83 mm | Mount - Flange Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 502 lb-in 56.7 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3K22N015-BBL4A | Frame Size - 5.51 in139.95 mm | Mount - Flange Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Type - Terminal Box | Rated Torque - 268 lb-in 30.3 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S45N012-BBR4S | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 1115 lb-in 126 N·m | Rated Speed (rpm) - 136 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S45N012-BBP4S | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 761 lb-in 86 N·m | Rated Speed (rpm) - 136 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S35N012-BBM4S | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 380 lb-in 42.9 N·m | Rated Speed (rpm) - 136 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S30N012-BBL4A | Frame Size - 6.26 in159 mm | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 212 lb-in 24 N·m | Rated Speed (rpm) - 136 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3F40N010-BBR4S | Frame Size - 10.63 in270 mm | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 980 lb-in 110.7 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S45N010-BBR4S | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 902 lb-in 101.9 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S45N010-BBP4S | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 619 lb-in 69.9 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S35N010-BBM4S | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 300 lb-in 33.9 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S30N010-BBL4A | Frame Size - 6.26 in159 mm | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50L010-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 928 lb-in 104.8 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40L010-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 633 lb-in 71.5 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L32L010-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 317 lb-in 35.8 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L010-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 169 lb-in 19.1 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R010-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 928 lb-in 104.8 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |