Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32L120-BBL4A | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1961 lb-in 221.6 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3F40N030-BBP4S | Frame Size - 10.63 in270 mm | Mount - Flange Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2003 lb-in 226.3 N·m | Rated Speed (rpm) - 57 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3L40N030-BBP4S | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2003 lb-in 226.3 N·m | Rated Speed (rpm) - 57 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3K32N120-BBL4A | Frame Size - 7.79 in197.87 mm | Mount - Flange Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2074 lb-in 234.3 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3L32N120-BBL4A | Frame Size - 7.80 in198.12 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2074 lb-in 234.3 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S30N012-BBL4A | Frame Size - 6.26 in159 mm | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 212 lb-in 24 N·m | Rated Speed (rpm) - 136 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S35N007-BBM4S | Frame Size - 5.35 in135.89 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 221 lb-in 25 N·m | Rated Speed (rpm) - 227 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S45N025-BBR4S | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 2248 lb-in 254 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R025-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2324 lb-in 262.6 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50L025-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2324 lb-in 262.6 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50T025-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2324 lb-in 262.6 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S45N080-BBM4S | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 2327 lb-in 262.9 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S30N015-BBL4A | Frame Size - 6.26 in159 mm | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 238 lb-in 26.9 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S35N160-BBL4A | Frame Size - 8.74 in222 mm | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 10.60 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S35N200-BBL4A | Frame Size - 8.74 in222 mm | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 8.50 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S35N240-BBL4A | Frame Size - 8.74 in222 mm | Mount - Hollow Shaft | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
F3S45N040-BBP4S | Frame Size - 6.85 in173.99 mm | Mount - Hollow Shaft | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Type - Terminal Box | Rated Torque - 2442 lb-in 275.9 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40L080-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40R080-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40T080-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40T040-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3L40N025-BBR4S | Frame Size - 9.06 in230.12 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40L040-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40R040-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
G3F40N025-BBR4S | Frame Size - 10.63 in270 mm | Mount - Flange Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |