Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
301 - 325 of 342 | Results Per Page | View | Unit of Measure
« 11 12 13 14 

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 6983 lb-in  789 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 9284 lb-in  1049 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 11187 lb-in  1264 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 2 in. - Terminal Box - 11187 lb-in  1264 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-3/8 in. - Terminal Box - 451 lb-in  51 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - Terminal Box - 672 lb-in  75.9 N·m   - 227 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - Terminal Box - 902 lb-in  101.9 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-3/8 in. - Terminal Box - 1115 lb-in  126 N·m   - 136 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - Terminal Box - 1345 lb-in  152 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - Terminal Box - 1796 lb-in  202.9 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - Terminal Box - 2248 lb-in  254 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.85 in173.99 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-3/8 in. - Terminal Box - 2699 lb-in  304.9 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.35 in212.09 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/2 in. - Terminal Box - 3593 lb-in  406 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.35 in212.09 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/2 in. - Terminal Box - 4496 lb-in  508 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.35 in212.09 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/2 in. - Terminal Box - 5390 lb-in  609 N·m   - 28 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 6824 lb-in  771 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 8532 lb-in  964 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.24 in260.10 mm - Hollow Shaft - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 10231 lb-in  1155.9 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - Terminal Box - 3241 lb-in  366.2 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 1-5/8 in. - Terminal Box - 3889 lb-in  439.4 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 1-5/8 in. - Terminal Box - 5185 lb-in  585.8 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 1-5/8 in. - Terminal Box - 6481 lb-in  732.3 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-5/8 in. - Terminal Box - 2003 lb-in  226.3 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-5/8 in. - Terminal Box - 2592 lb-in  292.9 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-5/8 in. - Terminal Box - 3234 lb-in  365.4 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
301 - 325 of 342 | Results Per Page | View | Unit of Measure
« 11 12 13 14 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved