Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Brother AC Gear Motors with Brake (Legacy)
Legacy / Discontinued Products
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
- Frame sizes from 5.51 in. to 12.13 in.
- Output power from 1/2 HP to 3 HP
- Rated torque from 81 lb-in to 11,187 lb-in
- IP65 Rated models available
- Manual brake release type available
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32T020-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 634 lb-in 71.6 N·m | Rated Speed (rpm) - 85 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L32T025-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 793 lb-in 89.6 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L32T030-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 951 lb-in 107.4 N·m | Rated Speed (rpm) - 57 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L32T040-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1268 lb-in 143.3 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L32T050-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1585 lb-in 179.1 N·m | Rated Speed (rpm) - 34 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L32T060-BBM4S | Frame Size - 8.07 in204.98 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Type - Terminal Box | Rated Torque - 1902 lb-in 214.9 N·m | Rated Speed (rpm) - 28 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T080-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2452 lb-in 277 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T100-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3065 lb-in 346.3 N·m | Rated Speed (rpm) - 17 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T120-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3677 lb-in 415.4 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T160-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 4903 lb-in 554 N·m | Rated Speed (rpm) - 10.60 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T200-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 6129 lb-in 692.5 N·m | Rated Speed (rpm) - 8.50 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T240-BBM4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 6770 lb-in 764.9 N·m | Rated Speed (rpm) - 7 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T005-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 321 lb-in 36.3 N·m | Rated Speed (rpm) - 340 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T010-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 633 lb-in 71.5 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T015-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 954 lb-in 107.8 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T020-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1266 lb-in 143 N·m | Rated Speed (rpm) - 85 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T025-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1587 lb-in 179.3 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T030-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 1899 lb-in 214.6 N·m | Rated Speed (rpm) - 57 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T040-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T050-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 34 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L40T060-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L50T080-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4899 lb-in 553.5 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L50T100-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 6121 lb-in 691.6 N·m | Rated Speed (rpm) - 17 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L50T120-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7343 lb-in 829.6 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |
H2L50T160-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 9797 lb-in 1106.9 N·m | Rated Speed (rpm) - 10.60 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - | Request Quote |