Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
226 - 250 of 342 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 6770 lb-in  764.9 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 321 lb-in  36.3 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 633 lb-in  71.5 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 954 lb-in  107.8 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 1266 lb-in  143 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 1587 lb-in  179.3 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 1899 lb-in  214.6 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 2454 lb-in  277.3 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 3061 lb-in  345.8 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 3676 lb-in  415.3 N·m   - 28 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Left Shaft - 2 in. - Terminal Box - 4899 lb-in  553.5 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Left Shaft - 2 in. - Terminal Box - 6121 lb-in  691.6 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Left Shaft - 2 in. - Terminal Box - 7343 lb-in  829.6 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Left Shaft - 2 in. - Terminal Box - 9797 lb-in  1106.9 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Left Shaft - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Left Shaft - 2 in. - Terminal Box - 10838 lb-in  1224.5 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Left Shaft - 2 in. - Terminal Box - 468 lb-in  52.9 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Left Shaft - 2 in. - Terminal Box - 928 lb-in  104.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Left Shaft - 2 in. - Terminal Box - 1396 lb-in  157.7 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Left Shaft - 2 in. - Terminal Box - 1855 lb-in  209.6 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Left Shaft - 2 in. - Terminal Box - 2324 lb-in  262.6 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Left Shaft - 2 in. - Terminal Box - 2783 lb-in  314.4 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Left Shaft - 2 in. - Terminal Box - 3563 lb-in  402.6 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 2 in. - Terminal Box - 4491 lb-in  507.4 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 12.13 in308.10 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Left Shaft - 2 in. - Terminal Box - 5384 lb-in  608.3 N·m   - 28 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
226 - 250 of 342 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved