Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
76 - 100 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
- 9.06 in230.12 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-5/8 in. - Terminal Box - 2454 lb-in  277.3 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 2 in. - Terminal Box - 2939 lb-in  332.1 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 2 in. - Terminal Box - 3797 lb-in  429 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 2 in. - Terminal Box - 4751 lb-in  536.8 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 2 in. - Terminal Box - 5696 lb-in  643.6 N·m   - 28 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 2 in. - Terminal Box - 7595 lb-in  858.1 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.43 in264.92 mm - Foot Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 9537 lb-in  1077.5 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 85 lb-in  9.6 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 169 lb-in  19.1 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 254 lb-in  28.7 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 338 lb-in  38.2 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 423 lb-in  47.8 N·m   - 68 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 507 lb-in  57.3 N·m   - 57 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 676 lb-in  76.4 N·m   - 42 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 845 lb-in  95.5 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 1014 lb-in  114.6 N·m   - 28 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1308 lb-in  147.8 N·m   - 21 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1634 lb-in  184.6 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 1961 lb-in  221.6 N·m   - 14 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 2615 lb-in  295.5 N·m   - 10.60 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 3269 lb-in  369.3 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 3819 lb-in  431.5 N·m   - 7 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 159 lb-in  18 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 317 lb-in  35.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 476 lb-in  53.8 N·m   - 113 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
76 - 100 of 342 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved