Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40R040-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 2454 lb-in 277.3 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40R050-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 34 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L40R060-BBP4S | Frame Size - 9.55 in242.57 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Type - Terminal Box | Rated Torque - 3676 lb-in 415.3 N·m | Rated Speed (rpm) - 28 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R080-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4899 lb-in 553.5 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R100-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 6121 lb-in 691.6 N·m | Rated Speed (rpm) - 17 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R120-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7343 lb-in 829.6 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R160-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 9797 lb-in 1106.9 N·m | Rated Speed (rpm) - 10.60 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R200-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 8.50 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R240-BBP4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 7 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R005-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 468 lb-in 52.9 N·m | Rated Speed (rpm) - 340 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R010-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 928 lb-in 104.8 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R015-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 1396 lb-in 157.7 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R020-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 1855 lb-in 209.6 N·m | Rated Speed (rpm) - 85 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R025-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2324 lb-in 262.6 N·m | Rated Speed (rpm) - 68 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R030-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 2783 lb-in 314.4 N·m | Rated Speed (rpm) - 57 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R040-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 3563 lb-in 402.6 N·m | Rated Speed (rpm) - 42 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R050-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 4491 lb-in 507.4 N·m | Rated Speed (rpm) - 34 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R060-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 5384 lb-in 608.3 N·m | Rated Speed (rpm) - 28 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R080-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 7187 lb-in 812 N·m | Rated Speed (rpm) - 21 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R100-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 9017 lb-in 1018.8 N·m | Rated Speed (rpm) - 17 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L50R120-BBR4S | Frame Size - 12.13 in308.10 mm | Mount - Foot Mount | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Type - Terminal Box | Rated Torque - 10751 lb-in 1214.7 N·m | Rated Speed (rpm) - 14 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L005-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 85 lb-in 9.6 N·m | Rated Speed (rpm) - 340 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L010-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 169 lb-in 19.1 N·m | Rated Speed (rpm) - 170 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L015-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 254 lb-in 28.7 N·m | Rated Speed (rpm) - 113 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |
H2L28L020-BBL4A | Frame Size - 6.87 in174.50 mm | Mount - Foot Mount | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Type - Terminal Box | Rated Torque - 338 lb-in 38.2 N·m | Rated Speed (rpm) - 85 | Brake Type - Power-Off Activated Brake | Degree of Protection - IP44 | List Price - |
Add To Cart
Request Quote |