Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • IP65 Rated models available
  • Manual brake release type available
151 - 175 of 342 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

List Price

Add To Cart / Contact Sales
Sort by
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 3061 lb-in  345.8 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3061 lb-in  345.8 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3065 lb-in  346.3 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 3065 lb-in  346.3 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 3065 lb-in  346.3 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Left Shaft - 1-1/4 in. - Terminal Box - 317 lb-in  35.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 317 lb-in  35.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 317 lb-in  35.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 321 lb-in  36.3 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Right Shaft - 1-5/8 in. - Terminal Box - 321 lb-in  36.3 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.55 in242.57 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 321 lb-in  36.3 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-5/8 in. - Terminal Box - 3234 lb-in  365.4 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.06 in230.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-5/8 in. - Terminal Box - 3234 lb-in  365.4 N·m   - 34 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 9.06 in230.12 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - Terminal Box - 3241 lb-in  366.2 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 10.63 in270 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 1-5/8 in. - Terminal Box - 3241 lb-in  366.2 N·m   - 17 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Left Shaft - 1-1/4 in. - Terminal Box - 3269 lb-in  369.3 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Right Shaft - 1-1/4 in. - Terminal Box - 3269 lb-in  369.3 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 8.07 in204.98 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 1-1/4 in. - Terminal Box - 3269 lb-in  369.3 N·m   - 8.50 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.26 in159 mm - Hollow Shaft - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-1/4 in. - Terminal Box - 327 lb-in  36.9 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.45 in163.83 mm - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/8 in. - Terminal Box - 335 lb-in  37.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.57 in166.88 mm - Foot Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/8 in. - Terminal Box - 335 lb-in  37.8 N·m   - 170 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 7.79 in197.87 mm - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/4 in. - Terminal Box - 338 lb-in  38.2 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 7.80 in198.12 mm - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/4 in. - Terminal Box - 338 lb-in  38.2 N·m   - 340 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-1/8 in. - Terminal Box - 338 lb-in  38.2 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
- 6.87 in174.50 mm - Foot Mount - 1/2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 1-1/8 in. - Terminal Box - 338 lb-in  38.2 N·m   - 85 - Power-Off Activated Brake - IP44 - Add To Cart
Request Quote
151 - 175 of 342 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved