Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
![]()
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
List Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| G3K22N005-BBL4A | Frame Size N/A 5.51 in139.95 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 7/8 in. | Type N/A Terminal Box | Rated Torque N/A 89 lb-in 10.1 N·m | Rated Speed (rpm) N/A 340 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K22N010-BBL4A | Frame Size N/A 5.51 in139.95 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 7/8 in. | Type N/A Terminal Box | Rated Torque N/A 178 lb-in 20.1 N·m | Rated Speed (rpm) N/A 170 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K22N015-BBL4A | Frame Size N/A 5.51 in139.95 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 7/8 in. | Type N/A Terminal Box | Rated Torque N/A 268 lb-in 30.3 N·m | Rated Speed (rpm) N/A 113 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K22N020-BBL4A | Frame Size N/A 5.51 in139.95 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 7/8 in. | Type N/A Terminal Box | Rated Torque N/A 357 lb-in 40.3 N·m | Rated Speed (rpm) N/A 85 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K22N025-BBL4A | Frame Size N/A 5.51 in139.95 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 7/8 in. | Type N/A Terminal Box | Rated Torque N/A 446 lb-in 50.4 N·m | Rated Speed (rpm) N/A 68 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N030-BBL4A | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 535 lb-in 60.4 N·m | Rated Speed (rpm) N/A 57 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N040-BBL4A | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 40 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 691 lb-in 78.1 N·m | Rated Speed (rpm) N/A 42 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N050-BBL4A | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 864 lb-in 97.6 N·m | Rated Speed (rpm) N/A 34 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N060-BBL4A | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 1037 lb-in 117.2 N·m | Rated Speed (rpm) N/A 28 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N080-BBL4A | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 80 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 1383 lb-in 156.3 N·m | Rated Speed (rpm) N/A 21 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N100-BBL4A | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 100 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 1728 lb-in 195.2 N·m | Rated Speed (rpm) N/A 17 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N120-BBL4A | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 120 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 2074 lb-in 234.3 N·m | Rated Speed (rpm) N/A 14 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N160-BBL4A | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 160 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 2765 lb-in 312.4 N·m | Rated Speed (rpm) N/A 10.60 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N200-BBL4A | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1/2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 200 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 3457 lb-in 390.6 N·m | Rated Speed (rpm) N/A 8.50 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N005-BBM4S | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 167 lb-in 18.9 N·m | Rated Speed (rpm) N/A 340 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N010-BBM4S | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 10 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 335 lb-in 37.8 N·m | Rated Speed (rpm) N/A 170 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N015-BBM4S | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 15 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 502 lb-in 56.7 N·m | Rated Speed (rpm) N/A 113 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N020-BBM4S | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 20 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 669 lb-in 75.6 N·m | Rated Speed (rpm) N/A 85 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K28N025-BBM4S | Frame Size N/A 6.45 in163.83 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 25 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/8 in. | Type N/A Terminal Box | Rated Torque N/A 837 lb-in 94.6 N·m | Rated Speed (rpm) N/A 68 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N030-BBM4S | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 30 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 1004 lb-in 113.4 N·m | Rated Speed (rpm) N/A 57 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N040-BBM4S | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 40 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 1296 lb-in 146.4 N·m | Rated Speed (rpm) N/A 42 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N050-BBM4S | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 50 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 1620 lb-in 183 N·m | Rated Speed (rpm) N/A 34 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N060-BBM4S | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 60 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 1944 lb-in 219.6 N·m | Rated Speed (rpm) N/A 28 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N080-BBM4S | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 1 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 80 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 2593 lb-in 293 N·m | Rated Speed (rpm) N/A 21 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |
| G3K32N005-BBP4S | Frame Size N/A 7.79 in197.87 mm | Mount N/A Flange Mount | Output Power N/A 2 HP | Voltage (VAC) N/A Three-Phase 208/230/460 VAC | Shaft/Gear Type N/A Parallel Shaft Gearhead | Gear Ratio (X:1) N/A 5 :1 | Shaft Arrangement N/A | Output Shaft Diameter N/A 1-1/4 in. | Type N/A Terminal Box | Rated Torque N/A 338 lb-in 38.2 N·m | Rated Speed (rpm) N/A 340 | Brake Type N/A Power-Off Activated Brake | Degree of Protection N/A IP44 | List Price N/A |
Add To Cart
Request Quote |