La siguiente información está en inglés

The UMK series provides high torque and low vibration. High resolution models are available.

  • Basic system
  • Low vibration
  • Resolution - 1.8º or 0.9º
  • Singe-phase 100-115 VAC
  • RoHS compliant
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Item #

Speed-Torque Characteristics

Holding Torque

Frame Size

Power Supply

Step Angle

CAD

Add To Cart / Contact Sales

Graph
- 22 oz-in0.16 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 22 oz-in0.16 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 22 oz-in0.16 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 22 oz-in0.16 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 36 oz-in0.26 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 36 oz-in0.26 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 36 oz-in0.26 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 36 oz-in0.26 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 45 oz-in0.32 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 45 oz-in0.32 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 45 oz-in0.32 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 45 oz-in0.32 N·m - 1.65 in42 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 55 oz-in0.39 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 55 oz-in0.39 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 55 oz-in0.39 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 55 oz-in0.39 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 127 oz-in0.9 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 127 oz-in0.9 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 127 oz-in0.9 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 127 oz-in0.9 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 191 oz-in1.35 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 191 oz-in1.35 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 1.8 ° - Add To Cart
Request Quote

Graph
- 191 oz-in1.35 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote

Graph
- 191 oz-in1.35 N·m - 2.22 in56.4 mm - Single-Phase 100-115 VAC - 0.9 ° - Add To Cart
Request Quote
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

 

©2020 - ORIENTAL MOTOR USA CORP. - All Rights Reserved