Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
Para Inglés o Español:
Para japonés:
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
UMK Series Stepper Motors
Legacy / Discontinued Products
The UMK series provides high torque and low vibration. High resolution models are available.
- Basic system
- Low vibration
- Resolution - 1.8º or 0.9º
- Singe-phase 100-115 VAC
- RoHS compliant
Item # |
Speed-Torque Characteristics |
Holding Torque |
Frame Size |
Power Supply |
Step Angle |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|
UMK266AA |
Speed-Torque Characteristics
Graph |
Holding Torque - 127 oz-in0.9 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK266BA |
Speed-Torque Characteristics
Graph |
Holding Torque - 127 oz-in0.9 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK266MAA |
Speed-Torque Characteristics
Graph |
Holding Torque - 127 oz-in0.9 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK266MBA |
Speed-Torque Characteristics
Graph |
Holding Torque - 127 oz-in0.9 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK268AA |
Speed-Torque Characteristics
Graph |
Holding Torque - 191 oz-in1.35 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK268BA |
Speed-Torque Characteristics
Graph |
Holding Torque - 191 oz-in1.35 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK268MAA |
Speed-Torque Characteristics
Graph |
Holding Torque - 191 oz-in1.35 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK268MBA |
Speed-Torque Characteristics
Graph |
Holding Torque - 191 oz-in1.35 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK243AA |
Speed-Torque Characteristics
Graph |
Holding Torque - 22 oz-in0.16 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK243BA |
Speed-Torque Characteristics
Graph |
Holding Torque - 22 oz-in0.16 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK243MAA |
Speed-Torque Characteristics
Graph |
Holding Torque - 22 oz-in0.16 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK243MBA |
Speed-Torque Characteristics
Graph |
Holding Torque - 22 oz-in0.16 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK244AA |
Speed-Torque Characteristics
Graph |
Holding Torque - 36 oz-in0.26 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK244BA |
Speed-Torque Characteristics
Graph |
Holding Torque - 36 oz-in0.26 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK244MAA |
Speed-Torque Characteristics
Graph |
Holding Torque - 36 oz-in0.26 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK244MBA |
Speed-Torque Characteristics
Graph |
Holding Torque - 36 oz-in0.26 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK245AA |
Speed-Torque Characteristics
Graph |
Holding Torque - 45 oz-in0.32 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK245BA |
Speed-Torque Characteristics
Graph |
Holding Torque - 45 oz-in0.32 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK245MAA |
Speed-Torque Characteristics
Graph |
Holding Torque - 45 oz-in0.32 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK245MBA |
Speed-Torque Characteristics
Graph |
Holding Torque - 45 oz-in0.32 N·m | Frame Size - 1.65 in42 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK264AA |
Speed-Torque Characteristics
Graph |
Holding Torque - 55 oz-in0.39 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK264BA |
Speed-Torque Characteristics
Graph |
Holding Torque - 55 oz-in0.39 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 1.8 ° | CAD - |
Add To Cart
Request Quote |
UMK264MAA |
Speed-Torque Characteristics
Graph |
Holding Torque - 55 oz-in0.39 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |
UMK264MBA |
Speed-Torque Characteristics
Graph |
Holding Torque - 55 oz-in0.39 N·m | Frame Size - 2.22 in56.4 mm | Power Supply - Single-Phase 100-115 VAC | Step Angle - 0.9 ° | CAD - |
Add To Cart
Request Quote |