COMPANY HEADER

The UMK series provides high torque and low vibration. High resolution models are available.

  • Basic system
  • Low vibration
  • Resolution - 1.8º or 0.9º
  • Singe-phase 100-115 VAC
  • RoHS compliant
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Item #

Speed-Torque Characteristics

Holding Torque

Frame Size

Power Supply

Step Angle

CAD

Add To Cart/Request Quote

Graph
N/A 22 oz-in0.16 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 22 oz-in0.16 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 22 oz-in0.16 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 22 oz-in0.16 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 36 oz-in0.26 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 36 oz-in0.26 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 36 oz-in0.26 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 36 oz-in0.26 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 45 oz-in0.32 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 45 oz-in0.32 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 45 oz-in0.32 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 45 oz-in0.32 N·m N/A 1.65 in42 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 55 oz-in0.39 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 55 oz-in0.39 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 55 oz-in0.39 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 55 oz-in0.39 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 127 oz-in0.9 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 127 oz-in0.9 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 127 oz-in0.9 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 127 oz-in0.9 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 191 oz-in1.35 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 191 oz-in1.35 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 1.8 ° N/A Add To Cart
Request Quote

Graph
N/A 191 oz-in1.35 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote

Graph
N/A 191 oz-in1.35 N·m N/A 2.22 in56.4 mm N/A Single-Phase 100-115 VAC N/A 0.9 ° N/A Add To Cart
Request Quote
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1