Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Permissible Torque |
Variable Speed Range (r/min) |
Dimensions |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
US560-502E2 / 5GU3RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 3 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 6 lb-in 0.68 N·m | Variable Speed Range (r/min) - 30 ~ 466 [50 Hz] 30 ~ 533 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU50KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 131 lb-in [60 Hz] 143 lb-in [50 Hz] 14.9 N·m [60 Hz] 16.2 N·m [50 Hz] | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU50RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 119 lb-in 13.5 N·m | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU50RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 119 lb-in 13.5 N·m | Variable Speed Range (r/min) - 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU5KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 15.9 lb-in [60 Hz] 17.7 lb-in [50 Hz] 1.8 N·m [60 Hz] 2 N·m [50 Hz] | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU5RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 13.2 lb-in 1.5 N·m | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU5RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 9.7 lb-in 1.1 N·m | Variable Speed Range (r/min) - 18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU60KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 157 lb-in [60 Hz] 171 lb-in [50 Hz] 17.8 N·m [60 Hz] 19.4 N·m [50 Hz] | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU60RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 143 lb-in 16.2 N·m | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU60RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 143 lb-in 16.2 N·m | Variable Speed Range (r/min) - 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU6KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 19.4 lb-in [60 Hz] 21 lb-in [50 Hz] 2.2 N·m [60 Hz] 2.4 N·m [50 Hz] | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU6RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 15.9 lb-in 1.8 N·m | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU6RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 12.3 lb-in 1.4 N·m | Variable Speed Range (r/min) - 15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU7.5KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 23 lb-in [60 Hz] 26 lb-in [50 Hz] 2.7 N·m [60 Hz] 3 N·m [50 Hz] | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU7.5RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 20 lb-in 2.3 N·m | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU7.5RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 20 lb-in 2.3 N·m | Variable Speed Range (r/min) - 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU75KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 176 lb-in [60 Hz] 177 lb-in [50 Hz] 19.9 N·m [60 Hz] 20 N·m [50 Hz] | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU75RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU75RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1.2 ~ 18 [50 Hz] 1.2 ~ 21 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU90KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU90RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU90RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 177 lb-in 20 N·m | Variable Speed Range (r/min) - 1 ~ 15 [50 Hz] 1 ~ 17 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU9KA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 29 lb-in [60 Hz] 31 lb-in [50 Hz] 3.3 N·m [60 Hz] 3.6 N·m [50 Hz] | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU9RAA | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 5/8 in. | Permissible Torque - 24 lb-in 2.8 N·m | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |
US560-502E2 / 5GU9RH | Frame Size - 3.54 in90 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 17 mm | Permissible Torque - 24 lb-in 2.8 N·m | Variable Speed Range (r/min) - 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] | Dimensions - |
Add To Cart
Request Quote |